6044141-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044141-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | MBR120 H2O-Gate |
| Circuit | Open Loop |
| Containment Tray | Yes |
| Cooler | Not Required |
| Displacement | 10.5 gal/min |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Vertical |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Two station parallel manifold |
| Model Code | PSPPA1030V023XX760XXXXXXD4XFXWXMP2XB/2A/2AF1/ |
| Model Series | Pak-Plus |
| Motor Power | 15 HP |
| Oil Tank | 30 gal |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 1960 Psi |
| Pressure Filter | No |
| Pressure Gauge | 0-3000 PSI |
| Product material | Cast Iron |
| Product Type | Vertical Packaged Systems |
| Pump Control Type | Standard control |
| Return Filter | 0 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSPP Series |
| Valve Size | DO3 |
| Voltage | 230 V |
| Winding Type | Standard |