6044143-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044143-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | Standard filler/breather | |
| Cooler | Full Flow Return Air/oil rear-mount (16GPM max flow) | |
| Displacement | 5 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | In-line relief only, no manifold | |
| Model Code | PSSCA1020G010XX730XXXXXXD4XFXWXMP1XB/0CC1/ | |
| Model Series | System-Center | |
| Motor Power | 5 HP | |
| Oil Tank | 20 gal | |
| Paint | Custom | |
| Phase | 3-Phase | |
| Pressure Filter | No | |
| Pressure Gauge | 0-3000 PSI | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Pump Control Type | Standard control | |
| Return Filter | 0 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSC Series | |
| Valve Size | DO3 | |
| Voltage | 230 V | |
| Winding Type | Standard |