6044149-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044149-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | Standard filler/breather |
| Circuit | Open Loop |
| Containment Tray | Yes |
| Cooler | Full Flow Return Air/oil rear-mount (16GPM max flow) |
| Displacement | 1.5 gal/min |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Vertical |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Single station manifold |
| Model Code | PSSPA1005V003XX725XXXXXXD2XFXFXMP1XB/0CC1/ |
| Model Series | System-Pak |
| Motor Power | 3 HP |
| Oil Tank | 5 gal |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 2500 Psi |
| Pressure Filter | No |
| Pressure Gauge | 0-3000 PSI |
| Product material | Cast Iron |
| Product Type | Vertical Packaged Systems |
| Pump Control Type | Standard control |
| Return Filter | 0 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSSP Series |
| Valve Size | DO3 |
| Voltage | 115 V |
| Winding Type | Standard |