6044193-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044193-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | Standard filler/breather |
| Cooler | Full Flow Return Air/oil rear-mount (16GPM max flow) |
| Displacement | 21 gal/min |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Piston |
| Installation Position | Horizontal |
| Level/Temperature Switch | Level Switch |
| Main Port Connections | SAE |
| Manifold Stations | In-line relief only, no manifold |
| Model Code | PSSCA1060P045DX772XXXXXXD2XFXWXLNCXX |
| Model Series | System-Center |
| Motor Power | 20 HP |
| Oil Tank | 60 gal |
| Paint | Custom |
| Phase | 3-Phase |
| Pressure Filter | No |
| Pressure Gauge | 0-3000 PSI |
| Product material | Cast Iron |
| Product Type | Horizontal Packaged Systems |
| Pump Control Type | Piston pump w/adjustable max. displacement stop |
| Relief Valve Set Pressure | 2000 Psi |
| Return Filter | 0 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSSC Series |
| Valve Size | DO5 |
| Voltage | 230 V |
| Winding Type | Standard |