Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6044234-001
VVPH2-50-S-RFRM-30-C-H-10
6044234-001
Tools
Add to comparison
Add to comparison
6044234-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
11.830
Product height mm
300.482
Product length in
11.450
Product length mm
290.830
Product width in
8.230
Product width mm
209.042