Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6044238-001
VVSL2-40-S-RFRM-30-CCW-10
6044238-001
Tools
Add to comparison
Add to comparison
6044238-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
14.560
Product height mm
369.824
Product length in
10.984
Product length mm
278.994
Product width in
8.230
Product width mm
209.042