6044259-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044259-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Feature | Variety of components and styles | |
| Package contents | Hyd Actuaction Assembly | |
| Product Length/Depth | 97.5 mm | |
| Product material | Carbon steel | |
| Product Type | Mobile Valves Accessories | |
| Product Width | 45 mm | |
| Sub-brand | None | |
| Trade Name | None |