Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6044260-002
HOUSING TOP PORT
6044260-002
Tools
Add to comparison
Add to comparison
6044260-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Hydraulic actuation assembly
Product length in
73.000
Product length mm
1854.200
Product material
Carbon steel
Product width in
45.000
Product width mm
1143.000