6044535-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044535-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | Standard filler/breather | |
| Cooler | Full Flow Return Air/oil rear-mount (16GPM max flow) | |
| Displacement | 6 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | Six station parallel manifold | |
| Model Code | PSSCA1020P013DC730XX1843C2XFADXMP6XB/2C/2C/2C/2C/2C/2C/MP6XB/2C/2C/2C/2C/2C/2C/ | |
| Model Series | System-Center | |
| Motor Power | 5 HP | |
| Oil Tank | 20 gal | |
| Packaged Weight | 420 lb | |
| Paint | Custom | |
| Phase | 3-Phase | |
| Pressure Filter | No | |
| Pressure Gauge | 0-2000 PSI | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Product Weight | 400 lb | |
| Pump Control Type | Piston pump w/adjustable max. displacement stop and pressure line check valve | |
| Return Filter | 0 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSC Series | |
| Valve Size | DO3 | |
| Voltage | 230 V | |
| Winding Type | Standard |