6044626-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044626-001
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Sg2D-2X_Wlan Valve Testing Device |
| Product Height | 2.33110236 in |
| Product Length/Depth | 1.98897638 in |
| Product Type | Spare Part |
| Product Volume | 7.083 in³ |
| Product Width | 1.52755906 in |
| Sub-brand | None |
| Trade Name | None |