SHUTTLE VALVE SPRING
6044708-001
Tools6044708-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 0.446 |
| Product height mm | 11.328 |
| Product length in | 0.771 |
| Product length mm | 19.583 |
| Product width in | 0.446 |
| Product width mm | 11.328 |