6044797-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044797-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Installation Position | Horizontal |
| Main Port Connections | SAE |
| Model Code | PSGPA1010V003XX7252VXXXXD2XFXWXMN0XX |
| Model Series | Green-Pak |
| Paint | Blue |
| Product Type | Vertical Packaged Systems |
| Sub-brand | None |
| Trade Name | PSGP Series |
| Valve Size | DO3 |