6044806-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044806-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Civil Projects, Primary Metals, Metal Forming, Automotive, Pulp and Paper, Wind-power, Entertainment, Food and Beverage | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron | |
| Hydraulic Pump Type | Gear | |
| Main Port Connections | SAE | |
| Manifold Stations | Five station parallel manifold | |
| Model Code | PSMAA1XMP5XH/6C-C4-P2-F1 | |
| Model Series | Manifold Assembly | |
| Paint | Custom | |
| Pressure - max | 3000 Psi | |
| Product material | Cast Iron | |
| Product Type | Manifold Assemblies Packaged Systems | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSMA Series | |
| Valve Size | DO3 | |
| Voltage | 24 V |