6044920-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044920-001
Product specifications
Characteristic | Value |
|---|---|
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators |
| Displacement | 17 gal/min |
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Horizontal |
| Main Port Connections | SAE |
| Model Code | PSMPA1HXUV037XX792XXX |
| Model Series | Motor-Pump |
| Motor Power | 30 HP |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 2500 Psi |
| Product material | Cast Iron |
| Product Type | Pump/Motor Set Packaged Systems |
| Pump Control Type | Standard control |
| Sub-brand | None |
| Trade Name | PSMP Series |
| Voltage | 230 V |