H Spool-80L (CLS100
6045206-001
Tools6045206-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spool |
| Product height in | 0.552 |
| Product height mm | 14.021 |
| Product length in | 7.283 |
| Product length mm | 184.988 |
| Product material | Carbon steel |
| Product width in | 0.552 |
| Product width mm | 14.021 |