6045414-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6045414-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators |
| Breather | Standard filler/breather |
| Containment Tray | No |
| Cooler | Not Required |
| Displacement | 5 gal/min |
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Piston |
| Installation Position | Vertical |
| Main Port Connections | SAE |
| Model Code | PSMPA1VXUP010XX725XXX |
| Model Series | Motor-Pump |
| Motor Power | 3 HP |
| Paint | Blue |
| Phase | 1-Phase |
| Pressure - max | 3000 Psi |
| Pressure Filter | No |
| Pressure Gauge | None |
| Product material | Cast Iron |
| Product Type | Pump/Motor Set Packaged Systems |
| Pump Control Type | Standard control |
| Return Filter | 0 gal/min |
| Sub-brand | None |
| Trade Name | PSMP Series |
| Voltage | 115 V |
| Winding Type | Standard |