Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6045613-001
VVPH3-100-S-RFRM-30-C-H-10
6045613-001
Tools
Add to comparison
Add to comparison
6045613-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
12.620
Product height mm
320.548
Product length in
12.320
Product length mm
312.928
Product width in
8.970
Product width mm
227.838