6045670-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6045670-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | BR210 Dirt-Gate | |
| Containment Tray | No | |
| Cooler | Full Flow Return Air/oil Fan assist with by-pass (3GPM max flow) | |
| Displacement | 19.2 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Model Code | PSSCA1060X041VCV037VC772XX1842D4WFXWXJNNXX | |
| Model Series | System-Center | |
| Oil Tank | 60 gal | |
| Packaged Weight | 875 lb | |
| Paint | Custom | |
| Phase | 3-Phase | |
| Pressure Filter | Yes | |
| Pressure Gauge | Not Required | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Product Weight | 800 lb | |
| Pump Control Type | Vane pump w/pressure line check valve | |
| Return Filter | 25 gal/min | |
| Special features | 2.5 gallon bladder type bottom repairable, A2-30-E-578-BN-M-** | |
| Sub-brand | None | |
| Trade Name | PSSC Series | |
| Valve Size | DO5 | |
| Winding Type | Standard |