6045677-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6045677-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators | |
| Breather | Standard filler/breather | |
| Containment Tray | No | |
| Cooler | Not Required | |
| Displacement | 2.2 gal/min | |
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Model Code | PSMPA1HUG022XX208XXX/1830 | |
| Model Series | Motor-Pump | |
| Motor Power | .75 HP | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 3000 Psi | |
| Pressure Filter | No | |
| Pressure Gauge | None | |
| Product material | Cast Iron | |
| Product Type | Pump/Motor Set Packaged Systems | |
| Pump Control Type | Standard control | |
| Return Filter | 0 gal/min | |
| Sub-brand | None | |
| Trade Name | PSMP Series | |
| Voltage | 230 V | |
| Winding Type | Standard |