Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inquiry Tracking Number | CRN-00203202 | CRN-00203202 |
| Package contents | DISC FILTER | Disc Filter |
| Pre R2 Number | N/A | |
| SAME AS MATERIAL | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |