6045914-001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6045914-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators | |
| Breather | Standard filler/breather | |
| Containment Tray | No | |
| Cooler | Not Required | |
| Displacement | 62 gal/min | |
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Model Code | PSMPA1HXUM131XX357XXX/1842 | |
| Model Series | Motor-Pump | |
| Motor Power | 75 HP | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 4000 Psi | |
| Pressure Filter | No | |
| Pressure Gauge | None | |
| Product material | Cast Iron | |
| Product Type | Pump/Motor Set Packaged Systems | |
| Pump Control Type | Standard control | |
| Return Filter | 0 gal/min | |
| Sub-brand | None | |
| Trade Name | PSMP Series | |
| Voltage | 230 V | |
| Winding Type | Standard |