6045923001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6045923001
Product specifications
Characteristic | Value |
|---|---|
| Breather | Standard filler/breather |
| Containment Tray | No |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Vertical |
| Main Port Connections | SAE |
| Model Code | X6045293001 MOUNT SHAFT |
| Model Series | System-Pak |
| Motor Power | 5 HP |
| Oil Tank | 5 gal |
| Phase | 3-Phase |
| Pressure Filter | No |
| Product Type | Vertical Packaged Systems |
| Sub-brand | None |
| Trade Name | None |
| Voltage | 230 V |
| Winding Type | Standard |