Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6046451-001
RING GEAR
6046451-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6046451-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
12.830
Product height mm
325.882
Product length in
7.400
Product length mm
187.960
Product width in
12.830
Product width mm
325.882