6046867-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6046867-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | MBR120 H2O-Gate |
| Containment Tray | No |
| Cooler | Not Required |
| Displacement | 25 gal/min |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
| Frequency | 50 Hz |
| Hydraulic Pump Type | Gear |
| Installation Position | Horizontal |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | In-line relief only, no manifold |
| Model Code | PSSCA101JG007XX730XXXXJXE2XFXWXMNFXX |
| Model Series | System-Center |
| Motor Power | 5 HP |
| Oil Tank | 10 gal |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure Filter | Yes |
| Pressure Gauge | 0-5000 PSI |
| Product Height | 18.4 in |
| Product Length/Depth | 27 in |
| Product material | Cast Iron |
| Product Type | Horizontal Packaged Systems |
| Product Volume | 8942.4 in³ |
| Product Weight | 265 lb |
| Product Width | 18 in |
| Pump Control Type | Standard control |
| Return Filter | 3 gal/min |
| Special features | 1 Spare 1" NPT coupling w/downline on reservoir cover |
| Sub-brand | None |
| Trade Name | PSSC Series |
| Valve Size | DO3 |
| Winding Type | Standard |