6047041-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6047041-001
Product specifications
Characteristic | Value |
|---|---|
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators |
| Displacement | 6 gal/min |
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Vertical |
| Main Port Connections | SAE |
| Model Code | PSMPA1VXUP013DX720XXX/1830/ |
| Model Series | Motor-Pump |
| Motor Power | 3 HP |
| Packaged Weight | 200 lb |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 2000 Psi |
| Product material | Cast Iron |
| Product Type | Pump/Motor Set Packaged Systems |
| Product Weight | 180 lb |
| Pump Control Type | Piston pump w/adjustable max. displacement stop |
| Sub-brand | None |
| Trade Name | PSMP Series |
| Voltage | 230 V |