6047250-001
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6047250-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes and configurations | |
| Main Port Connections | SAE | |
| Packaged Weight | 3 lb | |
| Product Type | HPU Accessory | |
| Product Weight | 1 lb | |
| Sub-brand | None | |
| Trade Name | None |