Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6047300-001
VVSL3-100-S-RFRM-30-CAW-10
6047300-001
Tools
Add to comparison
Add to comparison
6047300-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
15.510
Product height mm
393.954
Product length in
13.850
Product length mm
351.790
Product width in
9.900
Product width mm
251.460