Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | KBSDG4V396L05NM2PE7H712EN163 | |
| Product height in | 4.570 | |
| Product height mm | 116.078 | |
| Product length in | 8.930 | |
| Product length mm | 226.822 | |
| Product width in | 1.890 | |
| Product width mm | 48.006 |