6048177-001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6048177-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | Standard filler/breather | |
| Containment Tray | No | |
| Cooler | Full Flow Return Air/oil rear-mount (16GPM max flow) | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | In-line relief only, no manifold | |
| Model Series | System-Center | |
| Oil Tank | 60 gal | |
| Paint | Custom | |
| Phase | 3-Phase | |
| Pressure - max | 2000 Psi | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-3000 PSI | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Pump Control Type | Standard control | |
| Relief Valve Set Pressure | 3000 Psi | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSC Series | |
| Winding Type | Standard |