6049182-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6049182-001
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 10 |
| Displacement | 25 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Frame size | VVP |
| Minimum speed | 800 RPM |
| Model Code | VVPH1-25-S-RRM-30-CVP-H-10 |
| Paint | None |
| Product Height | 9 in |
| Product Length/Depth | 10.15 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 525.263 in³ |
| Product Weight | 28.7 lb |
| Product Width | 5.75 in |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | VVP Series |
| Vane function type | Pump |
| Working pressure - max | 160 bar |