Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 24 VDC | 24 VDC |
| Design Series | 20 SERIES | 20 Series |
| Electrical connection | ISO 4400 (DIN 43650) CONNECTOR | ISO 4400 (Din 43650) connector |
| Energ Time | 120-45 MS | 120-45 ms |
| Flow rate upto GPM | 32.0 | |
| Flow rate upto LPM | 120.0 | |
| Fluid cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG4V531CJMUH620EN210 | |
| Performance | HIGH PERFORMANCE | High performance |
| Power Consumption | 38 WATT | 38 watt |
| Pressure ratiing PSI | 4500 | |
| Pressure rating BAR | 315 | |
| Product height in | 4.590 | |
| Product length in | 12.280 | |
| Product length mm | 311.912 | |
| Product width in | 2.800 | |
| Product width mm | 71.120 | |
| Seal type | VITON | Viton |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | SPECIAL FOR SANSHUN | Special for Sanshun |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 31 | Spool 31 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 160.0 | |
| Tank port rating PSI | 2400 | |
| Valve mount type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |