606-1047-003-QA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1047-003-QA
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Hydraulic Pilot Operated |
| Ambient temperature - max | 93 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Dependable flow on demandFlow rating up to 240 L/min (63 gal/min)Static or dynamic load-sensing signal system |
| Maximum Flow Rate | 150 l/min |
| Maximum Fluid Temperature | 93 °C |
| Maximum Pressure Rating | 276 bar |
| Minimum Ambient Temperature | -20 °C |
| Minimum Fluid Temperature | -20 °C |
| Model Code | VLE401B4400B |
| Mount Type | Through holes |
| Nominal Flow Rating | 150 l/min |
| Port Valve | Relief Valve |
| Ports | SAE |
| Pressure Rating | 276 bar |
| Product Height | 4.78 in |
| Product Length/Depth | 7.4 in |
| Product material | Cast Iron |
| Product Type | Priority Valves |
| Product Volume | 90.552 in³ |
| Product Width | 2.56 in |
| Sections | 0 |
| Sub-brand | None |
| Trade Name | VLE |
| Unit type | Load Sensing Priority Valve |