![Vickers by Danfoss VLE Priority Valves 606-1095-003-KB [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319035%2FID463022800815-0101_preview.jpg&w=1920&q=75)
VLE103B44P0B (207 BAR)
606-1281-003-UA
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1281-003-UA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control_spring | B | 6.9 BAR [100 PSI] |
| Customer_Identification | 0 | Danfoss, painted black |
| Design_code | B | Second |
| Inlet_flow_rating | E | 151 LPM [40 GPM] |
| Metering_type | 0 | Standard |
| Pilot_signal | 3 | LOAD SENSING PILOT ONLY - DYNAMIC |
| Port_sizes | 1 | CF 1.0625-12, P & EF 1.3125-12 |
| Pressure_Setting | UA | 207 BAR / 3000 PSI |
| Product height in | 4.780 | |
| Product height mm | 121.412 | |
| Product length in | 7.400 | |
| Product length mm | 187.960 | |
| Product width in | 2.560 | |
| Product width mm | 65.024 | |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_dashpot | 4 | 0.67mm [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 BAR [4000 PSI] – LIMIT |
| Special_feataure | P | DS - 0.64 [.025] DIALS - 0.91 [.036] DIA PP - 0.91 [.036] DIA |