![Vickers by Danfoss VLH Priority Valves 606-1290-003-SA [BOTTOM]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319200%2FID463022800822-0101_preview.jpg&w=1920&q=75)
VLH 240 PRIORITY VALVE
606-1285-003-UA
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1285-003-UA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustments | 0 | None |
| Control_spring | B | 6.9 bar [100 lbf/in²] |
| Customer_Identification | 0 | Danfoss |
| Design_code | B | Second |
| Inlet_flow_rating | H | 240 LPM [63GPM] |
| Pilot_signal | 3 | LS pilot only-dynamic |
| Port_sizes | 7 | CF 1.0625-12, P & EF 1.625-12 |
| Pressure_ Setting | UA | 207 BAR / 3000 PSI |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 10.050 | |
| Product length mm | 255.270 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Product_series | V | Valve |
| Product_type | L | Pilot operated priority flow |
| Relief_dashpot | 4 | 0.67 [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 bar [4000 lbf/in²] – LIMIT |
| Special feature | D | DS - 0.64 [.025] DIA, LS - 1.19 [.047] DIA PP - 1.19 [.047] DIA |