Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustments | 0 | None |
| Control_spring | C | 10.3 bar [150 lbf/in²] |
| Customer_Identification | 0 | Danfoss |
| Design_code | B | Second |
| Inlet_flow_rating | H | 240 LPM [63GPM] |
| Pilot_signal | 3 | LS pilot only-dynamic |
| Port_sizes | 7 | CF 1.0625-12, P & EF 1.625-12 |
| Pressure_ Setting | VK | 240 BAR / 3475 PSI |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 10.050 | |
| Product length mm | 255.270 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Product_series | V | Valve |
| Product_type | L | Pilot operated priority flow |
| Relief_dashpot | 4 | 0.67 [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 bar [4000 lbf/in²] – LIMIT |
| Special feature | D | DS - 0.64 [.025] DIA, LS - 1.19 [.047] DIA PP - 1.19 [.047] DIA |