VLH803C44CCB
606-1293-003-QA
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1293-003-QA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustments | 0 | None |
| Control_spring | C | 10.3 bar [150 lbf/in²] |
| Customer_Identification | C | PAINTED 209-13CC YELLOW, CATERPILLAR NAMEPLATE |
| Design_code | B | Second |
| Inlet_flow_rating | H | 240 LPM [63GPM] |
| Pilot_signal | 3 | LS pilot only-dynamic |
| Port_sizes | 8 | CF .750-16, P & EF 1.625-12 |
| Pressure_ Setting | QA | 172 BAR / 2500 PSI |
| Product_series | V | Valve |
| Product_type | L | Pilot operated priority flow |
| Relief_dashpot | 4 | 0.67 [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 bar [4000 lbf/in²] – LIMIT |
| Special feature | C | DS - 0.71 [.028] DIA, LS - 0.91 [.036] DIA PP - 1.19 [.047] DIA |