VLCL33A900CB
606-1314-003-LA
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1314-003-LA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Configuration | L | Line mount |
| Control_spring | A | 5.2 BAR [75 PSI] |
| Customer_designation | C | Painted black |
| Design_Code | B | Second design |
| Inlet_flow_rating | C | 60.6 L/min [16 gal/min] |
| Mount_type | THROUGH HOLES | Through holes |
| Pilot_signal | 3 | LS pilot only-dynamic |
| Port_sizes | 3 | CF 3/4-16, P & EF 7/8-14, HIGH FLOW SPOOL |
| Pressure_ Setting | LA | 138 BAR / 2000 PSI |
| Product_material | CAST IRON | Cast Iron |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_valve | 9 | INVERTED STYLE 276 bar [4000 PSI] – LIMIT |
| Special feature | 0 | STOCK: STATIC LS = 0.79 [.031] DAI .PP = 0.79 [.031) DAI .DYNAMIC DS = 0.64 [.025] DAI . LS = 0.79 [.031] DAI .PP = 0.79 [.031)DAI . |
| Unit_Type | LS PRIORITY VALVE | LS Priority Valve |