![Vickers by Danfoss VLC Priority Valves 606-1278-003-AU [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319193%2FID463022800821-0101_preview.jpg&w=1920&q=75)
VLCL33B900CB, VLCL33B900CB
606-1315-003-LA
Model code: VLCL33B900CB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1315-003-LA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Configuration | L | Line mount |
| Control_spring | B | 6.9 BAR [100 PSI] |
| Customer_designation | C | Painted black |
| Design_Code | B | Second design |
| Inlet_flow_rating | C | 60.6 L/min [16 gal/min] |
| Model Code 1 | VLCL33B900CB | |
| Pilot_signal | 3 | LS pilot only-dynamic |
| Port_sizes | 3 | CF 3/4-16, P & EF 7/8-14, HIGH FLOW SPOOL |
| Pressure_ Setting | LA | 138 BAR / 2000 PSI |
| Product height in | 3.950 | |
| Product height mm | 100.330 | |
| Product length in | 5.660 | |
| Product length mm | 143.764 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 | |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_valve | 9 | INVERTED STYLE 276 bar [4000 PSI] – LIMIT |
| Special feature | 0 | STOCK: STATIC LS = 0.79 [.031] DAI .PP = 0.79 [.031) DAI .DYNAMIC DS = 0.64 [.025] DAI . LS = 0.79 [.031] DAI .PP = 0.79 [.031)DAI . |
| VLC_Model_code | VLCL33B900CB |