Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation | PILOT OPERATED | Pilot Operated |
| Ambeint_temperature_°C | 93 | |
| Application | MOBILE EQUIPMENT | Mobile Equipment |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Configuration | L | Line mount |
| Control_spring | A | 5.2 BAR [75 PSI] |
| Customer_designation | 0 | Danfoss |
| Design_Code | B | Second design |
| Inlet_flow_rating | C | 60.6 L/min [16 gal/min] |
| Min_ambient_°C | -20 | |
| Model Code 1 | VLCL53A9000B | |
| Mount_type | THROUGH HOLES | Through holes |
| Nominal_flow_rating(LPM) | 60.6 | |
| Oil_temperature_°C | 93 | |
| Pilot_signal | 3 | LS pilot only-dynamic |
| Port_sizes | 5 | CF G1/2, P & EF G1/2, HIGH FLOW SPOOL |
| Pressure_ Setting | QA | 172 BAR / 2500 PSI |
| Product height in | 3.950 | |
| Product height mm | 100.330 | |
| Product length in | 5.660 | |
| Product length mm | 143.764 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 | |
| Product_material | CAST IRON | Cast Iron |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_valve | 9 | INVERTED STYLE 276 bar [4000 PSI] – LIMIT |
| Special feature | 0 | STOCK: STATIC LS = 0.79 [.031] DAI .PP = 0.79 [.031) DAI .DYNAMIC DS = 0.64 [.025] DAI . LS = 0.79 [.031] DAI .PP = 0.79 [.031)DAI . |
| Unit_type | LS PRIORITY VALVE | LS Priority Valve |
| VLC_Model_code | VLCL53A9000B |
![Vickers by Danfoss VLC Priority Valves 606-1278-003-AU [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319193%2FID463022800821-0101_preview.jpg&w=1920&q=75)