VLE503B44F0B, VLE503B44F0B
606-1345-003-LA
Model code: VLE503B44F0B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1345-003-LA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Actuation | LS PRIORITY VALVE | LS Priority Valve |
| Ambient temperature(°C) | 93 | |
| Application | MOBILE APPLICATIONS | Mobile applications |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Control_spring | B | 6.9 BAR [100 PSI] |
| Customer_Identification | 0 | Danfoss, painted black |
| Design_code | B | Second |
| Inlet_flow_rating | E | 151 LPM [40 GPM] |
| Metering_type | 0 | Standard |
| Min ambient(°C) | -20 | |
| Min_oil Temp(°C) | -20 | |
| Model Code 1 | VLE503B44F0B | |
| Mount Type | THROUGH HOLES | Through holes |
| Nominal_flow rating(LPM) | 150.0 | |
| Oil temperature(°C) | 93 | |
| Pilot_signal | 3 | LOAD SENSING PILOT ONLY - DYNAMIC |
| Port_sizes | 5 | CF .875-14, P & EF 1.3125-12 |
| Pressure Rating(BAR) | 276 | |
| Pressure_Setting | LA | 138 BAR / 2000 PSI |
| Product material | CAST IRON | Cast Iron |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_dashpot | 4 | 0.67mm [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 BAR [4000 PSI] – LIMIT |
| Special_feataure | F | DS - 0.61 [.024] DIA LS – 0.91[.036] DIA PP – 0.91[.036] DIA |
| Unit type | LOAD SENSING PRIORITY VALVE | Load Sensing Priority Valve |
| Unit type | Load Sensing Priority Valve |