![Vickers by Danfoss VLH Priority Valves 606-1290-003-SA [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319224%2FID463022800825-0101_preview.jpg&w=1920&q=75)
VLH703C00D6B, VLH703C00D6B
606-1428-003-OO
Model code: VLH703C00D6B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1428-003-OO
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation | LS PRIORITY VALVE | LS Priority Valve |
| Adjustments | 0 | None |
| Ambient_temperature_°C | 93 | |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Control_spring | C | 10.3 bar [150 lbf/in²] |
| Customer_Identification | 6 | #TWO GAGE PORTS (.5625-18 UNF-2B SAE O-RING PORT) IN INLET, CUSTOMER NUMBER STAMPED ON NAMEPLATE, TWO STAGE PAINT ROBBERS |
| Design_code | B | Second |
| Inlet_flow_rating | H | 240 LPM [63GPM] |
| Min_ambient_°C | -20 | |
| Min. Oil temperature (°C) | -20 | |
| Model Code 1 | VLH703C00D6B | |
| Mount type | THROUGH HOLES | Through holes |
| Nominal_flow_rating(LPM) | 240.0 | |
| Oil_temperature_°C | 93 | |
| Pilot_signal | 3 | LS pilot only-dynamic |
| Port_sizes | 7 | CF 1.0625-12, P & EF 1.625-12 |
| Pressure rating (BAR) | 276 | |
| Pressure_ Setting | OO | None |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 10.050 | |
| Product length mm | 255.270 | |
| Product material | CAST IRON | Cast Iron |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Product_series | V | Valve |
| Product_type | L | Pilot operated priority flow |
| Relief_dashpot | 0 | 1.6 [.063] DIA (STD. WITH LOWER PRESSURE RELIEF VALVE) OR NONE (NO RELIEF VALVE) |
| Relief_valve | 0 | None |
| Special feature | D | DS - 0.64 [.025] DIA, LS - 1.19 [.047] DIA PP - 1.19 [.047] DIA |
| Unit type | LOAD SENSING PRIORITY VALVE | Load Sensing Priority Valve |
| Unit type | Load Sensing Priority Valve |