Product specifications
Characteristic | Value |
|---|---|
| Adjustments | None |
| Control_spring | 10.3 bar [150 lbf/in²] |
| Customer_Identification | HIGH PRESSURE HOUSING |
| Design_code | Second |
| Inlet_flow_rating | 240 LPM [63GPM] |
| Pilot_signal | LS pilot only-dynamic |
| Port_sizes | CF .750-16, P & EF 1.625-12 |
| Pressure_ Setting | None |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 10.050 |
| Product length mm | 255.270 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Product_series | Valve |
| Product_type | Pilot operated priority flow |
| Relief_dashpot | 1.6 [.063] DIA (STD. WITH LOWER PRESSURE RELIEF VALVE) OR NONE (NO RELIEF VALVE) |
| Relief_valve | None |
| Special feature | DS - 0.79 [.031] DIA, LS - NONE, PP - 1.19 [.047] DIA |
![Vickers by Danfoss VLH Priority Valves 606-1290-003-SA [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319224%2FID463022800825-0101_preview.jpg&w=1920&q=75)