VLE-150
606-1451-003-KB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1451-003-KB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Control_spring | A | 4.5 BAR [65 PSI] |
| Customer_Identification | 0 | Danfoss, painted black |
| Design_code | B | Second |
| Inlet_flow_rating | E | 151 LPM [40 GPM] |
| Metering_type | 0 | Standard |
| Pilot_signal | 3 | LOAD SENSING PILOT ONLY - DYNAMIC |
| Port_sizes | 6 | CF .750-16, P & EF 1.0625-12 |
| Pressure_Setting | KB | 131 BAR / 1900 PSI |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_dashpot | 4 | 0.67mm [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 BAR [4000 PSI] – LIMIT |
| Special_feataure | M | DS - 0.64 [.025] DIALS - NONEPP - 0.91 [.036] DIA |