VLE101C4400B
606-1454-003-SC
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1454-003-SC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control_spring | C | 10.3 BAR [150 PSI] |
| Customer_Identification | 0 | Danfoss, painted black |
| Design_code | B | Second |
| Inlet_flow_rating | E | 151 LPM [40 GPM] |
| Metering_type | 0 | Standard |
| Pilot_signal | 1 | LOAD SENSING PILOT ONLY - STATIC |
| Port_sizes | 1 | CF 1.0625-12, P & EF 1.3125-12 |
| Pressure_Setting | SC | 193 BAR / 2800 PSI |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_dashpot | 4 | 0.67mm [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 BAR [4000 PSI] – LIMIT |
| Special_feataure | 0 | LS & PP - .91 [.036] dia |