Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation | LS PRIORITY VALVE | LS Priority Valve |
| Adjustments | 0 | None |
| Ambient_temperature_°C | 93 | |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Control_spring | A | 5.2 bar [75 lbf/in²] |
| Customer_Identification | 2 | HIGH PRESSURE HOUSING |
| Design_code | B | Second |
| Inlet_flow_rating | H | 240 LPM [63GPM] |
| Min_ambient_°C | -20 | |
| Min. Oil temperature (°C) | -20 | |
| Model Code 1 | VLH703A44M2B | |
| Mount type | THROUGH HOLES | Through holes |
| Nominal_flow_rating(LPM) | 240.0 | |
| Oil_temperature_°C | 93 | |
| Pilot_signal | 3 | LS pilot only-dynamic |
| Port_sizes | 7 | CF 1.0625-12, P & EF 1.625-12 |
| Pressure rating (BAR) | 276 | |
| Pressure_ Setting | QA | 172 BAR / 2500 PSI |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 10.050 | |
| Product length mm | 255.270 | |
| Product material | CAST IRON | Cast Iron |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Product_series | V | Valve |
| Product_type | L | Pilot operated priority flow |
| Relief_dashpot | 4 | 0.67 [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 4 | INVERTED STYLE 276 bar [4000 lbf/in²] – LIMIT |
| Special feature | M | DS - 0.79 [.031] DIA, LS - NONE, PP - 1.19 [.047] DIA |
| Unit type | LOAD SENSING PRIORITY VALVE | Load Sensing Priority Valve |
| Unit type | Load Sensing Priority Valve |
![Vickers by Danfoss VLH Priority Valves 606-1290-003-SA [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319224%2FID463022800825-0101_preview.jpg&w=1920&q=75)