![Vickers by Danfoss VLE Priority Valves 606-1095-003-KB [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319047%2FID463022800817-0101_preview.jpg&w=1920&q=75)
VLE104C00ZCB
606-1541-003-OO
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1541-003-OO
Product specifications
Characteristic | Value |
|---|---|
| Control_spring | 10.3 BAR [150 PSI] |
| Customer_Identification | CUSTOMER NUMBER STAMPED ON NAME PLATE |
| Design_code | Second |
| Inlet_flow_rating | 151 LPM [40 GPM] |
| Metering_type | High flow cf |
| Pilot_signal | LOAD SENSING PILOT ONLY - DYNAMIC |
| Port_sizes | CF 1.0625-12, P & EF 1.3125-12 |
| Product_series | Valve |
| Product_type | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_dashpot | 0.91 [.036] DIA (STD. WITH LOWER PRESSURE RELIEF VALVE) OR NONE (NO RELIEF VALVE) |
| Relief_valve | None |
| Special_feataure | DS - 0.79 [.031] DIALS - 0.91 [.036] DIA PP - 0.91 [.036] DIA |