Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control_spring | C | 10.3 BAR [150 PSI] |
| Customer_Identification | 0 | Danfoss, painted black |
| Design_code | B | Second |
| Inlet_flow_rating | E | 151 LPM [40 GPM] |
| Metering_type | 0 | Standard |
| Pilot_signal | 1 | LOAD SENSING PILOT ONLY - STATIC |
| Port_sizes | 1 | CF 1.0625-12, P & EF 1.3125-12 |
| Pressure_Setting | QA | 172 BAR / 2500 PSI |
| Product height in | 4.780 | |
| Product height mm | 121.412 | |
| Product length in | 7.400 | |
| Product length mm | 187.960 | |
| Product width in | 2.560 | |
| Product width mm | 65.024 | |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_dashpot | 4 | 0.67mm [.0265] DIA (STD. WITH INVERTED RELIEF VALVE) |
| Relief_valve | 5 | INVERTED STYLE 276 BAR [4000 PSI] – LIMIT – (SPECIAL PILOT SEAT) |
| Special_feataure | 0 | LS & PP - .91 [.036] dia |