606-1551-003-VC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1551-003-VC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Hydraulic Pilot Operated | |
| Ambient temperature - max | 93 °C | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Feature | Dependable flow on demandFlow rating up to 240 L/min (63 gal/min)Static or dynamic load-sensing signal system | |
| Maximum Flow Rate | 150 l/min | |
| Maximum Fluid Temperature | 93 °C | |
| Maximum Pressure Rating | 276 bar | |
| Minimum Ambient Temperature | -20 °C | |
| Minimum Fluid Temperature | -20 °C | |
| Model Code | VLE101C5400B | |
| Mount Type | Through holes | |
| Nominal Flow Rating | 150 l/min | |
| Port Valve | Relief Valve | |
| Ports | SAE | |
| Pressure Rating | 276 bar | |
| Product Height | 4.78 in | |
| Product Length/Depth | 7.4 in | |
| Product material | Cast Iron | |
| Product Type | Priority Valves | |
| Product Volume | 90.552 in³ | |
| Product Width | 2.56 in | |
| Sections | 0 | |
| Sub-brand | None | |
| Trade Name | VLE | |
| Unit type | Load Sensing Priority Valve |