![Vickers by Danfoss VLC Priority Valves 606-1278-003-AU [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319193%2FID463022800821-0101_preview.jpg&w=1920&q=75)
VLCL31B0000D, VLCL31B0000D
606-1560-004-OO
Model code: VLCL31B0000D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
606-1560-004-OO
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Configuration | L | Line mount |
| Control_spring | B | 6.9 BAR [100 PSI] |
| Customer_designation | 0 | Danfoss |
| Design_Code | D | Fourth design |
| Inlet_flow_rating | C | 60.6 L/min [16 gal/min] |
| Model Code 1 | VLCL31B0000D | |
| Pilot_signal | 1 | LS pilot only-static |
| Port_sizes | 3 | CF 3/4-16, P & EF 7/8-14, HIGH FLOW SPOOL |
| Product_series | V | Valve |
| Product_type | L | EXTERNAL PILOT OPERATED FLOW CONTROL (PRIORITY) VALVE |
| Relief_valve | 0 | None (solid plug) |
| Special feature | 0 | STOCK: STATIC LS = 0.79 [.031] DAI .PP = 0.79 [.031) DAI .DYNAMIC DS = 0.64 [.025] DAI . LS = 0.79 [.031] DAI .PP = 0.79 [.031)DAI . |
| VLC_Model_code | VLCL31B0000D |