Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 60X10 | |
| End size 1 | -10 | -10 |
| End type 1 | COMPRESSION BALL SLEEVE | Compression Ball Sleeve |
| Finish plating | BRIGHT DIP | Bright dip |
| Item type | ADAPTER-SLEEVE | Adapter-sleeve |
| Product height in | 0.720 | |
| Product height mm | 18.288 | |
| Product length in | 0.380 | |
| Product length mm | 9.652 | |
| Product material | BRASS | Brass |
| Product serial name | 60 | 60 |
| Product width in | 0.720 | |
| Product width mm | 18.288 | |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975703342 |
